TLF4477-3LA
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Accuracy2 %
-
Base ProductTLF4x77
-
Dropout Voltage350 mV
-
Early WarningNo
-
Enable (=Inhibit)Yes
-
HoldNo
-
Operating Temperature range-40 °C to 150 °C
-
Operating Voltage range3 V to 45 V
-
Output Current max300 mA
-
Output Voltage Typeadj.
-
Over Voltage ProtectionNo
-
Planned to be available until at least2039
-
Power FailNo
-
Power GoodNo
-
QualificationAutomotive
-
Quiescent Current835 µA
-
Regulator TypeApplication Specific -Antenna
-
ResetNo
-
Status OutputYes
-
WatchdogNo
| Recommended | ||
|
OPN
|
TLF44773LAXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 5000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 2a | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 5000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 2a |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- Integrated current monitor
- Overvoltage, overtemperature
- Adjustable output voltage
- Output current up to 300 mA
- Adjustable output current limitation
- Very low current consumption
- Stable ceramic output capacitor of 1 μF
- Wide input voltage range going up to 40V
- Reverse current protection
- Reverse polarity protection
- Short circuit protection
Benefits
- Robust protection features
- Wide input operation&temperature range
- Integrated current monitor
Applications
Diagrams